text.skipToContent text.skipToNavigation

B7919

by Burndy 

Catalog ID: B7919

Horizontal Cable Tap to Vertical Rebar Mold with packing material number B38-4063-00

Product Details

General

Trade Name BURNDYWeld®
UPC 781810411148
UPC 12 Digit 7818104111488

Conductor Related

Cable Size #1 AWG
Conductor - Copper Str Size 1 AWG
Conductor - Rebar Size Range #7 & Larger
Conductor Type
  • CU C Str-Size
  • Rebar-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings