text.skipToContent text.skipToNavigation

B8093

by Burndy 

Catalog ID: B8093

Concentric Stranded Copper Mold Connector, BCC-2, Conductor Size: Run, 2/0 AWG.

Features: Type BCC-2 Molds Are Used To Join Horizontal Cable Tap To A Horizontal Run Cable, Size Range Is 6 AWG Through 750 KCMIL Concentric Stranded Copper Conductors, Required Tools: B38-0309-00 Flint Ignitor, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp

Product Details

General

Application For Joining Horizontal Cable Tap To A Horizontal Run Cable
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Type Molds
UPC 781810419212
UPC 12 Digit 7818104192122

Conductor Related

Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads