text.skipToContent text.skipToNavigation

B8381

by Burndy 

Catalog ID: B8381

Horizontal Through Cable to Horizontal Steel Surface (on surface) Mold

Product Details

General

Type Molds
UPC 781810392058
UPC 12 Digit 7818103920588

Conductor Related

Conductor - Copper Str Size 3/0 AWG
Conductor - Copper Str Size Range 3/0 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings