BUR_PPHID-264244_B898
BUR_PPHID-264244_B898

B900, Vertical Overhead Tap to Horizontal Bus, 1/8" x 1" & Wider Bus, 4/0 AWG

Brand:

Burndy

Catalog ID:

B900

Mold, Vertical Overhead Tap to Horizontal Bus, 1/8" X 1" & WIDER bus, 4/0 AWG, 115 Weld metal.

Product details

General

Trade Name
BURNDYWeld®
UPC
781810395295
UPC 12 Digit
7818103952955

Dimensions

Dimension - Bus Bar Size Tap Side inch
1/8" X 1" & WIDER

Conductor Related

Conductor - Copper Str Size
4/0 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Sales Drawings

Product Cross Section Image(s)