B9021W, Mold, 4/0 AWG, 1-1/4"
Request a Quote
Brand:
Burndy
Catalog ID:
B9021W
BURNDYWeld BCS3 4/0&1-1/4.
Product details
Resources and downloads
Product details
General
Trade Name
BURNDYWeld®
UPC
781810405109
UPC 12 Digit
7818104051099
Conductor Related
Conductor - Copper Str Size
4/0 AWG
Conductor - Rigid Pipe Size
1 1/4 in;1 1/2 in;2 in;2 1/2 in;3 in;3 1/2 in;4 in
Conductor - Rigid Pipe Size Range
1 1/4 in-4 in
Conductor Type
CU C Str-Size
Pipe Rigid-Size
Certifications And Compliance
Standards - RoHS Compliance Status
UI
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
BURNDY_B9021W_Specsheet
B9021W Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10051631