text.skipToContent text.skipToNavigation

B907

by Burndy 

Catalog ID: B907

Mold, Vertical Overhead Tap To Horizontal Bus, 1/0 AWG, 1/4" 1" Bus Bar, 150 Weld Metal.

Features: Type BCB-6 Molds Are Used To Connect An Overhead Vertical Cable Tap To Horizontal Copper Bus Bar With The Flat Side Vertical Where There Are Space Restrictions Such As Another Surface 3/4 To 5 IN From The Bus Bar, Size Range Is 1/0 Through 1000 MCM Concentric Stranded Copper Conductors, Bus Size Range Is From 1/8 X 1 IN Through 1/2 X 1-1/2 IN And Wider, Cartridge Type: Standard, Includes: Frame, Conductor Type: Concentric Stranded Copper, Required Tools: B38-0309-00 Flint Ignitor, Bus Bar Size: 1/4 X 1 IN, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush

Product Details

General

Application For Connecting An Overhead Vertical Cable Tap To Horizontal Copper Bus Bar With The Flat Side Vertical Where There Are Space Restrictions
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Trade Name BURNDYWeld®
Type Molds
UPC 781810395516
UPC 12 Digit 7818103955166

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/4" X 1"

Conductor Related

Conductor - Copper Str Size 1/0
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings