text.skipToContent text.skipToNavigation

B918

by Burndy 

Catalog ID: B918

Mold, Vertical Overhead Tap to Horizontal Bus, 1/4" X 1-1/2" & WIDER bus, 250 kcmil, 150 Weld metal

Product Details

General

Trade Name BURNDYWeld®
Type Molds
UPC 781810395776
UPC 12 Digit 7818103957766

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/4" X 1-1/2" & WIDER

Conductor Related

Conductor - Copper Str Size 250 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings