text.skipToContent text.skipToNavigation

B934

by Burndy 

Catalog ID: B934

Mold, Vertical Overhead Tap to Horizontal Bus, 3/8" X 1" & WIDER bus, 1000 kcmil

Product Details

General

Trade Name BURNDYWeld®
Type Molds
UPC 781810396087
UPC 12 Digit 7818103960877

Dimensions

Dimension - Bus Bar Size Tap Side inch 3/8" X 1" & WIDER

Conductor Related

Conductor - Copper Str Size 1000 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings