text.skipToContent text.skipToNavigation

B968

by Burndy 

Catalog ID: B968

BURNDYWeld BCB1 6 - 1/16.

Product Details

General

UPC 781810396773
UPC 12 Digit 7818103967733

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/16" X 1/2"

Conductor Related

Conductor - Copper Str Size 6 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings