text.skipToContent text.skipToNavigation

B976

by Burndy 

Catalog ID: B976

BURNDYWeld BCB1 1 - 1/8.

Product Details

General

Type Molds
UPC 781810396933
UPC 12 Digit 7818103969333

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/8" X 5/8"

Conductor Related

Conductor - Copper Str Size 1 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings