text.skipToContent text.skipToNavigation

B989

by Burndy 

Catalog ID: B989

BURNDYWeld BCB1 250 - 1/4.

Product Details

General

Type Molds
UPC 781810397183
UPC 12 Digit 7818103971833

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/4" X 1-1/4"

Conductor Related

Conductor - Copper Str Size 250 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings