text.skipToContent text.skipToNavigation

BS2012

by Burndy 

Catalog ID: BS2012

One Shot Mold, Cable to Top of Ground Rod, 6-8 AWG (Sol.), 8 AWG (Str.), 5/8" Ground Rod.

Features: BURNDYweld Single Shot Molds Are An Economical Way To Make Cable Connections Onto The Top Of A Ground Rod, The Single Shot Is A Disposable Single Use Ceramic Mold That Comes Complete With Everything Required Except The Flint Ignitor, Ground Rod Size: 5/8 IN

Product Details

General

Application For Making Cable Connections Onto The Top Of A Ground Rod
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Trade Name BURNDYWeld®
Type Molds
UPC 781810405796
UPC 12 Digit 7818104057966

Conductor Related

Conductor - Copper Solid Size 6 AWG, 8 AWG
Conductor - Copper Str Size 8 AWG
Conductor - Rod Size 5/8 in
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size
  • Rod-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 12

Resources/Downloads