text.skipToContent text.skipToNavigation

BS2033

by Burndy 

Catalog ID: BS2033

One Shot Mold, Horizontal Cable Through Top of Ground Rod, 1-2 AWG (Sol)/2-3 AWG (Str), 3/4" Ground Rod.

Features: BURNDYweld Single Shot Molds Are An Economical Way To Make Cable Connections Onto The Top Of A Ground Rod, The Single Shot Is A Disposable Single Use Ceramic Mold That Comes Complete With Everything Required Except The Flint Ignitor, Ground Rod Size: 3/4 IN

Product Details

General

Application For Making Cable Connections Onto The Top Of A Ground Rod
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Trade Name BURNDYWeld®
UPC 621945523913
UPC 12 Digit 7818104059877

Conductor Related

Conductor - Copper Solid Size 2 AWG;1 AWG
Conductor - Copper Str Size 3 AWG;2 AWG
Conductor - Rod Size 3/4 in
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size
  • Rod-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 12

Resources/Downloads