BUR_PPHID-264244_SSMBCR2
BUR_PPHID-264244_SSMBCR2
Discontinued

BS2033, Single Shot Mold, Horizontal Cable Through Top of Ground Rod, #1-2 AWG Solid, #2-3 AWG Stranded, 3/4" Ground Rod

Brand:

Burndy

Catalog ID:

BS2033

One Shot Mold, Horizontal Cable Through Top of Ground Rod, 1-2 AWG (Sol)/2-3 AWG (Str), 3/4" Ground Rod.

Features: BURNDYweld Single Shot Molds Are An Economical Way To Make Cable Connections Onto The Top Of A Ground Rod, The Single Shot Is A Disposable Single Use Ceramic Mold That Comes Complete With Everything Required Except The Flint Ignitor, Ground Rod Size: 3/4 IN

Product details

General

Application
For Making Cable Connections Onto The Top Of A Ground Rod
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
621945523913
UPC 12 Digit
7818104059877

Conductor Related

Conductor - Copper Solid Size
2 AWG;1 AWG
Conductor - Copper Str Size
3 AWG;2 AWG
Conductor - Rod Size
3/4 in
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Resources and downloads

Product Cross Section Image(s)

Sales Drawings