15CI_large
15CI_large
Discontinued

115 Weld Metal, Standard Cartridge

Brand:

Burndy

Catalog ID:

115

115 Weld Metal, Standard Cartridge.

Welding Powder Size: 115 GM, Recommended Accessories: B370320-02 Steel Disc

Product details

General

Application
For Welding Copper To Copper, Copper To Steel, Copper To Rail, Copper To Cast Iron And One For Welding Copper To Steel For Cathodic Protection
EU RoHS Indicator
Yes
Material
Steel
Sub Brand
WELD METAL
Trade Name
BURNDYWeld®
UPC
781810402252

Dimensions

Weight
0.34 lb

Certifications And Compliance

Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
5400