15CI_large
15CI_large

150 Weld Metal, Standard Cartridge

Brand:

Burndy

Catalog ID:

150

150 Weld Metal, Standard Cartridge.

Welding Powder Size: 150 GM, Recommended Accessories: B370320-03 Steel Disc

Product details

General

Application
Cartridge Type: Standard
EU RoHS Indicator
Yes
Sub Brand
WELD METAL
Trade Name
BURNDYWeld®
UPC
781810402290

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
3600