text.skipToContent text.skipToNavigation

Cluster Bar

5H Rated Penetrating Cluster Bar

By CHANCE Utility  
Catalog ID: PSC6003628A
5H Rated Penetrating Cluster Bar, 5/8” dia.

6H Rated Cluster Bar

By CHANCE Utility  
Catalog ID: PST6003466
6H Rated Cluster Bar, 1” dia. x 11”

6H Rated Penetrating Cluster Bar

By CHANCE Utility  
Catalog ID: PST6003466A
6H Rated Penetrating Cluster Bar, 1” dia.

Cluster Bar

By CHANCE Utility  
Catalog ID: C6000152A
Penetrating Cluster Bar

EPZ Ground Cluster Bar-11", ASTM Grade 5H

By CHANCE Utility  
Catalog ID: PSC6003628
EPZ Ground Cluster Bar-11" x 0.625" dia., ASTM Grade 5H

EPZ Ground Cluster Bar-6", Pole Piercing

By CHANCE Utility  
Catalog ID: T6001549A
EPZ Ground Cluster Bar-6", Pole Piercing, ASTM Grade 5

Ground Cluster Bar 11" for Pole Mounting, Grade 5H

By CHANCE Utility  
Catalog ID: C6000152
11" copper bar (5/8" diameter) accepts C-type or duckbill grounding clamps. Adjustable wheel binder and 36" chain. (Longer chain lengths available.) Accepts plain ferrules on #2 to 4/0 grounding cable. NOTE: The use of the plain ferrule lead IS NOT rated for 5H.