text.skipToContent text.skipToNavigation

Bracket Grounding Set - 3 Snap-On Clamps for Delta Systems

by CHANCE Utility 

Catalog ID: PSCGSAC02ZC16S3

Spring-loaded, lightweight clamps for quick and easy installation and removal. Rated 8kA/1 second per IEC 61230. Conductor range: 3-20mm. Consists of 3 snap-on clamps interconnected with 2 meter leads of #2 clear cable, 1 ground clamp with storage reel with one 16meter ground lead of 16mm squared clear jacket cable, installation tool, storage bag and screw-in ground rod.

Product Details

Dimensions

Weight 29.9 lb

Certifications and Compliance

Fault Current - ASTM Grade IEC 61230 8 kA