text.skipToContent text.skipToNavigation

Equipotential Grounding Set - 4 Snap-On Clamps for Delta Systems

by CHANCE Utility 

Catalog ID: PSCGSAC0204ZC16S4

Spring-loaded, lightweight clamps for quick and easy installation and removal. Rated 8kA/1 second per IEC 61230. Conductor range: 3-20mm. Consists of 4 snap-on clamps interconnected with two 2 meter leads and one 4 meter lead of #2 clear cable, 1 ground clamp with storage reel with one 16 meter ground lead of 16mm2 clear cable, cluster bar, installation tool, storage bag, and screw-in ground rod.

Product Details

Dimensions

Weight 43.7 lb

Certifications and Compliance

Fault Current - ASTM Grade IEC 61230 8 kA

Resources/Downloads