text.skipToContent text.skipToNavigation

Equipotential Grounding Set - 6 Push-On Clamps for WYE Systems

by CHANCE Utility 

Catalog ID: PSCGSAC0204P6

Spring-loaded, lightweight clamps for quick and easy installation and removal. Rated 8kA/1 second per IEC 61230. Conductor range: 3-20mm. 4 push-on clamps interconnected with two 2 meter leads and one 4 meter lead of #2 clear jacket cable, 2 push-on clamps connected with one 4 meter lead of # 2 cable, cluster bar, installation tool, and storage bag.

Product Details

Dimensions

Weight 29.8 lb

Certifications and Compliance

Fault Current - ASTM Grade IEC 61230 8 kA

Resources/Downloads