text.skipToContent text.skipToNavigation

Installation tool for Snap-On Ground Clamps

by CHANCE Utility 

Catalog ID: PSC6003517

Spring-loaded, lightweight clamps for quick and easy installation and removal. Rated 8kA/1 second per IEC 61230. Conductor range: 3-20mm. Sets available in various configurations.

Product Details

Dimensions

Weight 1.0 lb

Certifications and Compliance

Fault Current - ASTM Grade IEC 61230 8 kA

Logistics

Pallet Quantity 48

Resources/Downloads

Videos

CHANCE Temporary Protective Grounding (VI09072SP0720)