HPS_ID_PSC6003345_PRODIMAGE
* Representative image
HPS_ID_PSC6003345_PRODIMAGE
play
play

Slip-Resistant Equi-Mat®, 120" x 120"

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC6003347

Slip-Resistant Equi-Mat®, Personal Protective Ground Mat, 120" x 120", includes Long Ball Stud

  • Portable, lightweight, high performance
  • An easy way to help establish an equipotential zone for a worker
  • For standing on during various energized and deenergized work practices
  • Properly applied, it accomplishes compliance with OSHA 1910.269: “Equipotential Zone. Temporary protective grounds SHALL be placed at such locations and arranged in such a manner as to prevent each employee from being exposed to hazardous differences in electricalpotential.”
  • Consists of a high-ampacity tinned-copper-braid cable sewn in a grid pattern onto a vinyl/polyester fabric
  • Cable terminals permit connecting mat's grid in series with an electrical ground and subject system component or vehicle
  • Mat may be folded and stored in a tool bag to help keep it clean and protected

Product details

General

EU RoHS Indicator
No
UPC
096359470588

Dimensions

Dimensions
120 in x 113 in x 0.25 in
Height
0.25 in
Length
120 in
Weight
20 lb
Width
113 in

Resources and downloads

Videos

play
CHANCE Temporary Protective Grounding (VI09071E0620)
play
CHANCE Temporary Protective Grounding (VI09072SP0720)