text.skipToContent text.skipToNavigation

Slip-Resistant Equi-Mat® Kit, 58" x 58"

by CHANCE Utility 

Catalog ID: PSC6003348

Slip-Resistant Equi-Mat® Kit, Personal Protective Ground Mat, 58" x 58", includes Long Ball Stud, Ground Set (T6002841) and Storage Bag (C4170147)

  • Portable, lightweight, high performance
  • An easy way to help establish an equipotential zone for a worker
  • For standing on during various energized and deenergized work practices
  • Properly applied, it accomplishes compliance with OSHA 1910.269: “Equipotential Zone. Temporary protective grounds SHALL be placed at such locations and arranged in such a manner as to prevent each employee from being exposed to hazardous differences in electricalpotential.”
  • Consists of a high-ampacity tinned-copper-braid cable sewn in a grid pattern onto a vinyl/polyester fabric
  • Cable terminals permit connecting mat's grid in series with an electrical ground and subject system component or vehicle
  • Mat may be folded and stored in a tool bag to help keep it clean and protected

Product Details

General

UPC 096359490166

Dimensions

Weight 19 lb

Resources/Downloads