text.skipToContent text.skipToNavigation

Rotating Ground Adapter for Reels

by CHANCE Utility 

Catalog ID: GR253X

Rotating Ground Adapter for Reels with Vise-type connectors

  • Provide system protection while conductor is pulled from reels for stringing operations By design, the system adds conductor grounding but does not replace other grounding practices
  • This includes items such as CHANCE Equi-Mat® personal protective ground grids
  • System serves as intended path to ground for static discharge and accidental energizing from downed lines, equipment contact, adjacent conductors and lightning
  • ASTM Grade 1
  • Pipe Diameter Max: 3-3/16"
  • Connector Type: Bronze Vise Type Connector Range: 3 Sol. to 4/0 Str.

Product Details

General

UPC 096359313113

Dimensions

Weight 9.8 lb

Certifications and Compliance

Fault Current - ASTM Grade Grade 1
Industry Standard(s) ASTM F855

Logistics

Pallet Quantity 96 EA

Resources/Downloads