text.skipToContent text.skipToNavigation

B22F284N

by Burndy 

Catalog ID: B22F284N

FLEXIBLE COPPER BRAID.

Product Details

General

Connector Type Braid
Material Copper
UPC 781810308448
UPC 12 Digit 7818103084488

Dimensions

Dimension - D inch 3.06 in
Dimension - Hole Size inch 0.56 in
Dimension - L Length Overall mm 711 mm
Dimension - Length Overall inch 28.00 in
Dimension - N inch 0.62 in
Dimension - Pad Width inch 3.00 in

Electrical Ratings

Amperage Rating 1100 A

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings