Burndy_SKU_Braid
Burndy_SKU_Braid

B22G14D75G29 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B22G14D75G29

Flexible Copper Braid.

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
621945471283
UPC 12 Digit
0

Dimensions

Dimension - Hole Size inch
0.69 in
Dimension - L Length Overall mm
375 mm
Dimension - Length Overall inch
14.75 in
Length
14.75 in
Thickness
0.56 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads