text.skipToContent text.skipToNavigation

B22G15CG1

by Burndy 

Catalog ID: B22G15CG1

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
UPC 621945352803
UPC 12 Digit 6219453528033

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads