text.skipToContent text.skipToNavigation

B22G204NTN

by Burndy 

Catalog ID: B22G204NTN

Tinned Copper Braid 20 X 3 X .56

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Copper
UPC 781810657423
UPC 12 Digit 7818106574233

Dimensions

Dimension - L Length Overall mm 508
Dimension - Length Overall inch 20
Dimension - Width inch 3
Dimension - Width mm 76 mm

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads