Burndy_SKU_Braid
Burndy_SKU_Braid

B22G244NW Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B22G244NW

Tin Plated Ferrules.

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810329276
UPC 12 Digit
7818103292766

Dimensions

Dimension - L Length Overall mm
610 mm
Dimension - Length Overall inch
24.00 in
Length
24 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
2250

Resources and downloads