text.skipToContent text.skipToNavigation

B22G26D75CG1

by Burndy 

Catalog ID: B22G26D75CG1

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 4
Plated Y
UPC 621945259522
UPC 12 Digit 6219452595222

Dimensions

Dimension - L Length Overall mm 267 mm
Dimension - Length Overall inch 10.52 in

Electrical Ratings

Rating - Indoor Amperage 1200

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status NC

Logistics

Minimum Pack Quantity 1

Resources/Downloads