text.skipToContent text.skipToNavigation

B23G184NTN

by Burndy 

Catalog ID: B23G184NTN

Tinned copper flexible braid 18"x3"x0.66"

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Tin Plated Copper
UPC 621945270893
UPC 12 Digit 6219452708933

Dimensions

Dimension - Length Overall inch 18 in
Dimension - Width inch 3 in

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads