HUBBELL
Burndy_SKU_Braid
Burndy_SKU_Braid

B24B100L18UTNNOV Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B24B100L18UTNNOV

Tin Plated Ferrules.

Product details

General

Catalog Number

B24B100L18UTNNOV

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

8

Plated

Y

UPC

621945448230

Dimensions

Dimension - L Length Overall mm

457

Dimension - Length Overall inch

18

Length

18 in

Weight

7.44 lb

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads