text.skipToContent text.skipToNavigation

B24G14D504NTN

by Burndy 

Catalog ID: B24G14D504NTN

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 8
Plated Y
UPC 781810327449
UPC 12 Digit 7818103274499

Dimensions

Dimension - L Length Overall mm 368 mm
Dimension - Length Overall inch 14.50 in

Electrical Ratings

Rating - Outdoor Amperage 2000

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1

Resources/Downloads