text.skipToContent text.skipToNavigation

B24G22G12

by Burndy 

Catalog ID: B24G22G12

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 8
Plated Y
Plating Type Tin plated
UPC 12 Digit 0

Dimensions

Dimension - Hole Size inch 0.75 in
Dimension - L Length Overall mm 559 mm
Dimension - Length Overall inch 22 in
Thickness 1 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads