text.skipToContent text.skipToNavigation

B2D10N

by Burndy 

Catalog ID: B2D10N

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Physical Attribute - Number of Braids 2
UPC 781810454657
UPC 12 Digit 7818104546577

Dimensions

Dimension - D inch 3
Dimension - Hole Size inch 0.56
Dimension - L Length Overall mm 254
Dimension - Length Overall inch 10
Dimension - N inch 0.62
Dimension - Pad Width inch 0.94

Electrical Ratings

Rating - Indoor Amperage 380
Rating - Outdoor Amperage 455

Certifications and Compliance

Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings