text.skipToContent text.skipToNavigation

B2D21G53

by Burndy 

Catalog ID: B2D21G53

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 2
Plated Y
UPC 781810277539
UPC 12 Digit 7818102775399

Dimensions

Dimension - D inch 1
Dimension - L Length Overall mm 533 mm
Dimension - Length Overall inch 21.00 in
Dimension - N inch 0.50
Dimension - Pad Width inch 0.94

Electrical Ratings

Rating - Indoor Amperage 380
Rating - Outdoor Amperage 455

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads