Discontinued
B2D30CG1BR Flexible Copper Braid
Request a Quote
Brand:
Catalog ID:
B2D30CG1BR
Bare Ferrules.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
N
UPC
781810438497
UPC 12 Digit
7818104384977
Dimensions
Dimension - D inch
2.5
Dimension - L Length Overall mm
762 mm
Dimension - Length Overall inch
30.00 in
Dimension - N inch
0.63
Dimension - Pad Width inch
1
Length
30 in
Electrical Ratings
Rating - Indoor Amperage
380
Rating - Outdoor Amperage
455
Certifications And Compliance
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Resources and downloads
Specifications
BURNDY_B2D30CG1BR_Specsheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10083352