text.skipToContent text.skipToNavigation

B2D30CG1BR

by Burndy 

Catalog ID: B2D30CG1BR

Bare Ferrules

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 2
Plated N
UPC 781810438497
UPC 12 Digit 7818104384977

Dimensions

Dimension - D inch 2.50
Dimension - L Length Overall mm 762 mm
Dimension - Length Overall inch 30.00 in
Dimension - N inch 0.63
Dimension - Pad Width inch 1

Electrical Ratings

Rating - Indoor Amperage 380
Rating - Outdoor Amperage 455

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads