text.skipToContent text.skipToNavigation

B2D7G61

by Burndy 

Catalog ID: B2D7G61

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
UPC 12 Digit 0

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads