text.skipToContent text.skipToNavigation

B2E12NSV

by Burndy 

Catalog ID: B2E12NSV

Silver Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 2
Plated Y
UPC 781810104477
UPC 12 Digit 7818101044777

Dimensions

Dimension - D inch 3
Dimension - L Length Overall mm 305 mm
Dimension - Length Overall inch 12.00 in
Dimension - N inch 0.62
Dimension - Pad Width inch 1.62

Electrical Ratings

Rating - Indoor Amperage 530
Rating - Outdoor Amperage 635

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 25

Resources/Downloads

Sales Drawings