text.skipToContent text.skipToNavigation

B2E12TNCG1NPD

by Burndy 

Catalog ID: B2E12TNCG1NPD

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 2
Plated Y
UPC 781810421505
UPC 12 Digit 7818104215055

Dimensions

Dimension - D inch 4
Dimension - L Length Overall mm 305 mm
Dimension - Length Overall inch 12.00 in
Dimension - N inch 1.13
Dimension - Pad Width inch 1.63

Electrical Ratings

Rating - Indoor Amperage 530

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads