text.skipToContent text.skipToNavigation

B2E15G127TN

by Burndy 

Catalog ID: B2E15G127TN

Flexible tinned copper braid 15.00"x1.62"x0.25"

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Tin Plated Copper
Physical Attribute - Number of Braids 2
UPC 781810543689
UPC 12 Digit 7818105436899

Dimensions

Dimension - L Length Overall mm 381
Dimension - Length Overall inch 15
Dimension - Width inch 1.62
Dimension - Width mm 41 mm

Electrical Ratings

Rating - Indoor Amperage 530 A
Rating - Outdoor Amperage 635 A

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads