B2E24N Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B2E24N
Prop 65 Notice
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
N
UPC
781810077986
UPC 12 Digit
7818100779866
Dimensions
Dimension - D inch
3
Dimension - L Length Overall mm
610 mm
Dimension - Length Overall inch
24.00 in
Dimension - N inch
0.62
Dimension - Pad Width inch
1.62
Length
24 in
Electrical Ratings
Rating - Indoor Amperage
530
Rating - Outdoor Amperage
635
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Carton Quantity
25
Pallet Quantity
3600
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
BURNDY_B2E24N_Specsheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
30015670