text.skipToContent text.skipToNavigation

B2F12D75NTN

by Burndy 

Catalog ID: B2F12D75NTN

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 2
Plated Y
UPC 781810162859

Dimensions

Dimension - L Length Overall mm 324 mm
Dimension - Length Overall inch 12.75 in

Electrical Ratings

Rating - Indoor Amperage 600
Rating - Outdoor Amperage 720

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads