text.skipToContent text.skipToNavigation

B2G12N

by Burndy 

Catalog ID: B2G12N

Flexible Copper Braid, 12 in L,Approximate Ampere rating indoor:700,outdoor:840.

Made of flat extra flexible, tinned, pure copper braid, with unplated, seamless, pure copper ferrules formed into a rectangular shape on each end.

Product Details

General

Application Flexible copper braid jumpers designed to take up linear expansion and contraction, compensate for misalignment and absorb vibratory movement of electrical equipment and devices
Connector Type Braid
EU RoHS Indicator Yes
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 2
Plated Y
Sub Brand BRAID
Type B, Flexible
UPC 781810004838

Dimensions

Dimension - D inch 3.00 in
Dimension - Hole Size inch 0.56 in
Dimension - L Length Overall mm 305 mm
Dimension - Length Overall inch 12.00 in
Dimension - N inch 0.62 in
Dimension - Pad Width inch 1.50 in

Electrical Ratings

Rating - Indoor Amperage 700
Rating - Outdoor Amperage 840

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings