Burndy_SKU_Braid
Burndy_SKU_Braid

B2G18G95TN Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B2G18G95TN

Flexible Copper Braid, Tin Plated Ferrules, 18.00 in Long.

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
Y
UPC
781810199695
UPC 12 Digit
7818101996955

Dimensions

Dimension - L Length Overall mm
457 mm
Dimension - Length Overall inch
18.00 in
Length
18 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads