text.skipToContent text.skipToNavigation

B2G21D50G87

by Burndy 

Catalog ID: B2G21D50G87

Flexible Copper Braid, Electro - Tin Plated Ferrules, Ferrule B Undrilled, 21.50 in Long

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 2
Plated Y
UPC 781810204948
UPC 12 Digit 7818102049488

Dimensions

Dimension - L Length Overall mm 546 mm
Dimension - Length Overall inch 21.50 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads