text.skipToContent text.skipToNavigation

B2G24D21CG1

by Burndy 

Catalog ID: B2G24D21CG1

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
UPC 621945170032
UPC 12 Digit 6219451700322

Certifications and Compliance

Certification - CSA Approved Yes
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads