text.skipToContent text.skipToNavigation

B2G30CG4

by Burndy 

Catalog ID: B2G30CG4

Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 2
Plated N
UPC 781810454602
UPC 12 Digit 7818104546022

Dimensions

Dimension - L Length Overall mm 762 mm
Dimension - Length Overall inch 30.00 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads