text.skipToContent text.skipToNavigation

B2G30D81TNCG1

by Burndy 

Catalog ID: B2G30D81TNCG1

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Tin Plated Copper
Physical Attribute - Number of Braids 2
Plated Y
UPC 781810420751
UPC 12 Digit 7818104207511

Dimensions

Dimension - L Length Overall mm 222 mm
Dimension - Length Overall inch 8.75 in
Weight 7.8 lb

Electrical Ratings

Rating - Outdoor Amperage 700

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads